Topology | Buck Converter |
Input voltage | 4.5-17 V |
Output 1 | 1.05 V / 1.6 A |
IC revision | 1 |
The TPS561201 and TPS561208 are simple, easy-touse,1-A synchronous step-down converters in SOT23package.The devices are optimized to operate with minimumexternal component counts and also optimized toachieve low standby current.These switch mode power supply (SMPS) devicesemploy D-CAP2 mode control providing a fasttransient response and supporting both lowequivalent series resistance (ESR) output capacitorssuch as specialty polymer and ultra-low ESR ceramiccapacitors with no external compensationcomponents.The TPS561201 operates in pulse skip mode, whichmaintains high efficiency during light load operation.The TPS561201 and TPS561208 are available in a 6-pin 1.6 × 2.9 (mm) SOT (DDC) package andspecified from –40°C to 125°C of junctiontemperature.
TPS561201 and TPS561208 1-A Converter Integrated 140-mΩ and 84-mΩ FETsD-CAP2™ Mode Control With Fast Transient ResponseInput Voltage Range: 4.5 V to 17 VOutput Voltage Range: 0.76 V to 7 VPulse-Skip Mode (TPS561201) or Continuous Current Mode (TPS561208)580-kHz Switching FrequencyLow Shutdown Current Less than 10 µA2% Feedback Voltage Accuracy (25°C)Startup from Pre-Biased Output VoltageCycle-by-Cycle Overcurrent LimitHiccup-Mode Overcurrent ProtectionNon-Latch UVP and TSD ProtectionsFixed Soft-Start: 1.0 msCreate a Custom Design Using the TPS56120x With the WEBENCH® Power Designer
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744311220 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 10.2 | 5.6 | 13 | 11.4 | 52 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744311220 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|