Topology | Buck Converter |
Input voltage | 4.2-17 V |
Output 1 | 1.05 V / 2 A |
IC revision | A |
TPS562206 evaluation module (EVM) is a simple, easy-to-use, 2-A synchronous step-down converter in SOT563 package. TPS562206EVM is a fully assembled and tested circuit for evaluating the TPS562206 step-down converter. This EVM operates from 4.2-V to 17-V input, 12-V nominal, and provides a 1.05-V output at 2 A. It also includes AC signal injection terminals for feedback loop measurements.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 9.9 | 10.5 | 19.1 | 12 | 30 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437349022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|