Topology | Buck Converter |
Input voltage | 4.5-17 V |
Output 1 | 1.05 V / 2 A |
IC revision | 1.0 |
The TPS562201 and TPS562208 are simple, easy-to-use, 2-A synchronous step-down converters in SOT- Integrated 140-mΩ and 84-mΩ FETs 23 package.
TPS562201 and TPS562208 2-A Converter Integrated 140-mΩ and 84-mΩ FETsD-CAP2 Mode Control With Fast Transient ResponseInput Voltage Range: 4.5 V to 17 VOutput Voltage Range: 0.76 V to 7 VPulse-Skip Mode (TPS562201) or Continuous Current Mode (TPS562208)580-kHz Switching FrequencyLow Shutdown Current Less than 10 µA2% Feedback Voltage Accuracy (25°C)Startup from Pre-Biased Output VoltageCycle-by-Cycle Overcurrent LimitHiccup-Mode Overcurrent ProtectionNon-Latch UVP and TSD ProtectionsFixed Soft-Start: 1.0 ms
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744311330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | 8.1 | 4.5 | 11 | 17.2 | 43 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744311330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|