Topology | Buck Converter |
Input voltage | 4.5-17 V |
Output 1 | 1.05 V / 3 A |
IC revision | 1.0 |
The TPS563201 and TPS563208 are simple, easy-to-use, 3 A synchronous step-down converters in SOT- Integrated 95-mΩ and 57-mΩ FETs 23 packageThe devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.TPS563201 operates in pulse skip mode, which maintains high efficiency during light load operation. The TPS563201 and TPS563208 are available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.
TPS563201 and TPS563208 3-A ConverterIntegrated 95-mΩ and 57-mΩ FETsD-CAP2™ Mode Control with fast transientresponseInput Voltage Range: 4.5 V to 17 VOutput Voltage Range: 0.76 V to 7 VPulse-skip mode (TPS563201) or ContinuousCurrent Mode (TPS563208)580-kHz Switching FrequencyLow Shutdown Current Less than 10 µA2% Feedback Voltage Accuracy (25°C)Startup from Pre-Biased Output VoltageCycle-by-Cycle Overcurrent LimitHiccup-mode Overcurrent ProtectionNon-Latch UVP and TSD ProtectionsFixed Soft Start: 1.0 ms
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744311220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 10.2 | 5.6 | 13 | 11.4 | 52 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|