Topology | Buck Converter |
Input voltage | 4.3-17 V |
Output 1 | 1.05 V / 3.03 A |
IC revision | B |
TPS563202 is a simple, easy-to-use, 3-A synchronous step-down converter with eco-mode in SOT563-6 package. TPS563202EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS563202 step-down converter. TPS563202EVM operates from 4.5-V to 17-V input (12-V nominal) and provides a 1.05-V output at 3 A. It also includes AC signal injection terminals for feedback loop measurements.
4.5-V to 17-V input voltage range0.6-V to 7-V output voltage rangeUp to 3-A output currentPFM, PSM, eco-modeFast transient response1.6 mm x 1.6 mm DRL package
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437349015 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 1.5 | 11.3 | 9.7 | 18.7 | 9 | 35 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437349015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|