Topology | Buck Converter |
Input voltage | 4.5-17 V |
Output 1 | 7 V / 3 A |
IC revision | 1.0 |
The TPS563201 and TPS563208 are simple, easy-to-use, 3 A synchronous step-down converters in SOT- Integrated 95-mΩ and 57-mΩ FETs 23 packageThe devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.TPS563201 operates in pulse skip mode, which maintains high efficiency during light load operation. The TPS563201 and TPS563208 are available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.
TPS563201 and TPS563208 3-A ConverterIntegrated 95-mΩ and 57-mΩ FETsD-CAP2™ Mode Control with fast transientresponseInput Voltage Range: 4.5 V to 17 VOutput Voltage Range: 0.76 V to 7 VPulse-skip mode (TPS563201) or ContinuousCurrent Mode (TPS563208)580-kHz Switching FrequencyLow Shutdown Current Less than 10 µA2% Feedback Voltage Accuracy (25°C)Startup from Pre-Biased Output VoltageCycle-by-Cycle Overcurrent LimitHiccup-mode Overcurrent ProtectionNon-Latch UVP and TSD ProtectionsFixed Soft Start: 1.0 ms
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744311220 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 10.2 | 5.6 | 13 | 11.4 | 52 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744311220 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|