Topology | Buck Converter |
Input voltage | 3-16 V |
Output 1 | 1.05 V / 3 A |
The TPS56325x is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3-V to 16-V and supports up to 3-A continuous current at output voltages between 0.6 V and 7 V.The TPS56325x employs DCAP3 topology to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 93% duty cycle operation. Integrated bootstrap capacitor helps achieve single layer PCB and can save total BOM cost.The TPS563252 operates in Eco-mode, which maintains high efficiency during light loading. The TPS563257 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.The device is available in 1.6-mm × 1.6-mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744383660082 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 0.82 | 13.25 | 15.3 | 8.3 | 53.5 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744383660082 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|