| Topology | Buck Converter |
| Input voltage | 4.5-18 V |
| Output 1 | 1 V / 3.5 A |
| Output 2 | 1.1 V / 3.5 A |
| IC revision | 7 |
The TPS563900 device is a monolithic dual-synchronous buck converter with a wide 4.5-V to 18-V operating input-voltage range that can operate in5-, 9-, 12-, or 15-V bus voltages and battery chemistries. Constant-frequency peak-current mode control simplifies the loop compensation and provides fast transient response.
External feedback resistors can be used to set the initial start-up voltage for each buck converter in the TPS563900 device. The feedback voltage reference for this start-up option is 0.6 V. When the voltage-identification (VID) DAC is updated through the I2C, the buck converter switches the feedback resistors from external to internal feedback resistors. The output voltage in each buck is programmable from 0.68 V to 1.95 V with 10-mV steps by I2C-controlled 7-bit VID.
Each buck converter in the TPS563900 device can also be I2C controlled for enabling and disabling the output voltage, reading the output voltage, setting the pulse skipping mode, and reading the power good status and the warning of die temperature.
The TPS563900 device features a dedicated enable pin when the I2C interface is not used. An independent soft-start pin provides flexibility in power-up programmability. Cycle-by-cycle overcurrent protection and hiccup-mode operation limit MOSFET power dissipation in short circuit or over-loading fault conditions. Low-side reverse overcurrent protection also prevents excessive sinking current from damaging the converter.
The TPS563900 device also features a light-load pulse-skipping mode (PSM) that can be controlled by the I2C or MODE pin configuration. The PSM mode allows a power loss reduction on the input power supplied to the system to achieve high efficiency at light loading.
The TPS563900 device is available in a 32-lead thermally-enhanced HTSSOP (DAP) package.
4.5-V to 18-V Wide Input Voltage Range
I2C Controlled 7-Bits VID Programmable Output Voltage from 0.68 V to 1.95 V with
10-mV Steps for Each Buck; Output Voltage can also be Set by Resistor Divider
Programmable Slew-Rate Control for Output-Voltage Transition
Up to 3.5-A Maximum Continuous Output Current in Buck 1 and Buck 2
Buck 1 and Buck 2 can be Paralleled to Deliver up to 7-A Current
I2C Compatible Interface With Standard Mode (100 kHz) and Fast Mode (400 kHz)
I2C Read Back Power Good Status and Die Temperature Warning
Pulse-Skipping Mode to Achieve High Efficiency in Light Loads
Adjustable Switching Frequency
200 kHz to 1.6 MHz Set by External Resistor
Dedicated Enable and Soft-Start for Each Buck
Peak Current-Mode Control With Simple Compensation Circuit
Cycle-by-Cycle Overcurrent Protection
180° Out-of-Phase Operation to Reduce Input Filter and Power Supply Conduced Noise
Overtemperature Protection
Available in 32-Pin Thermally Enhanced HTSSOP (DAP) Package
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744311220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 10.2 | 5.6 | 13 | 11.4 | 52 | Superflux |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|