Topology | Buck Converter |
Input voltage | 4.5-17 V |
Output 1 | 1.05 V / 4 A |
IC revision | 1.0 |
The TPS564208 is a simple, easy-to-use, 4-Asynchronous step-down converter in SOT-23package.The device is optimized to operate with minimumexternal component count and also optimized toachieve low standby current.These switch mode power supply (SMPS) devicesemploy D-CAP2 mode control providing a fasttransient response and supporting both lowequivalent series resistance (ESR) output capacitorssuch as specialty polymer and ultra-low ESR ceramiccapacitors with no external compensationcomponents.TPS564208 is available in a 6-pin 1.6-mm × 2.9-mmSOT (DDC) package, and specified from a –40°C to125°C junction temperature.
TPS564208 4-A Converter Integrated 50-mΩand 22-mΩ FETsD-CAP2™ Mode Control with Fast TransientResponseInput Voltage Range: 4.5 V to 17 VOutput Voltage Range: 0.76 V to 7 VContinuous Current Mode560-kHz Switching FrequencyLow Shutdown Current Less than 10 µA2.5% Feedback Voltage Accuracy (25ºC)Startup from Pre-Biased Output VoltageCycle-by-Cycle Overcurrent LimitHiccup-mode Overcurrent ProtectionNon-Latch UVP and TSD ProtectionsFixed Soft Start: 1.0 ms
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744311220 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 10.2 | 5.6 | 13 | 11.4 | 52 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744311220 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|