| Topology | Buck Converter | 
| Input voltage | 3-16 V | 
| Output 1 | 1.05 V / 4 A | 
TPS564242 is a simple, easy-to-use, 4 A synchronous step-down converter in SOT563 package. TPS564242EVM is a fully assembled and tested circuit for evaluating the TPS564242 step-down converter. TPS564242EVM operates from 3-V to 16-V input (12-V nominal) and provides a 1.05-V output at 4A. It also includes AC signal injection terminals for feedback loop measurements.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L  (µH)  | IRP,40K (A)  | ISAT,10% (A)  | ISAT,30% (A)  | RDC max. (mΩ)  | fres (MHz)  | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]()  | 744373490082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 0.82 | 15.5 | 17.4 | 31.6 | 4.9 | 70 | SMT | 
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]()  | 744373490082 | SPEC | 
| Samples | 
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L  (µH)  | IRP,40K (A)  | ISAT,10% (A)  | ISAT,30% (A)  | RDC max. (mΩ)  | fres (MHz)  | Mount | Samples | 
|---|