IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS564247 | Demoboard TPS564247EVM

TPS564247 evaluation module for 4-A, FCCM mode synchronous step-down converter

Overview

TopologyBuck Converter
Input voltage3-16 V
Output 11.05 V / 4 A

Description

TPS564247 is a simple, easy-to-use, 4 A synchronous step-down converter in SOT563 package. TPS564247EVM is a fully assembled and tested circuit for evaluating the TPS564247 step-down converter. TPS564247EVM operates from 3-V to 16-V input (12-V nominal) and provides a 1.05-V output at 4A. It also includes AC signal injection terminals for feedback loop measurements.

Features

  • 3 V to 16 V input voltage range
  • 0.6 V to 7 V output voltage range
  • Up to 4A output Current
  • ECO mode and FCCM mode
  • Fast transient response
  • 1.6mm*1.6mm DRL package

Typical applications

  • WLAN/Wi-Fi access point, modem (cable/DSL/ GFAST), solid state drive
  • IP network camera, video doorbell, building security gateway
  • LCD TV, STB and DVR, streaming media player

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.82 µH, 15.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.82 µH
Performance Rated Current15.5 A
Saturation Current @ 10%17.4 A
Saturation Current @ 30%31.6 A
DC Resistance4.9 mΩ
Self Resonant Frequency70 MHz
MountSMT 
Check availability