Topology | Buck Converter |
Input voltage | 4.5-17 V |
Switching frequency | 400-1200 kHz |
Output 1 | 3.3 V / 8 A |
IC revision | A |
The TPS568215 is TI's smallest monolithic 8-Asynchronous buck converter with an adaptive on-timeD-CAP3™ control mode. The device integrates lowRDS(on) power MOSFETs that enable high efficiencyand offers ease-of-use with minimum externalcomponent count for space-conscious powersystems. Key features include a very accuratereference voltage, fast load transient response, autoskipmode operation for light load efficiency,adjustable current limit and no requirement forexternal compensation. A forced continuousconduction mode helps meet tight voltage regulationaccuracy requirements for performance DSPs andFPGAs. The TPS568215 is available in a thermallyenhanced 18-pin HotRod™ QFN package and isdesigned to operate from –40°C to 150°C junctiontemperature. TPS568215 is pin to pin compatible withTPS56C215 which gives the user flexibility to picksolutions from 6A to 12A in the same footprint.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744325240 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.4 | 18.6 | 6.9 | 17 | 4.75 | 67 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744325240 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|