IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS568230 | Demoboard TPS568230EVM

4.5-V to 18-V input, 8-A synchronous step-down voltage regulator

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Switching frequency600-1000 kHz
Output 11.05 V / 8 A
IC revision1

Description

The TPS568230 is a cost effective, high-voltage input, high efficiency synchronous buck converter with integrated FETs. The key feature of the TPS568230 is its ULQ™ (Ultra Low Quiescent) feature to enable low-bias current and large duty operation. The ULQ™ feature is extremely beneficial for long battery life in low power operation. The TPS568230 operates with supply input voltage ranging from 4.5 V to 18 V. It uses DCAP3™ control mode to provide a fast transient response, good line, load regulation, no requirement for external compensation, and supports low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors.The TPS568230 provides complete protection OVP, UVP, OCP, OTP and UVLO. It is combined power good signal and output discharge function. MODE pin in TPS568230 can be used to set Eco-mode™, OOA mode or FCCM mode for light load operation. And OOA mode operations with switching frequency larger than 25 kHz even no loading. The TPS568230 supports both internal and external soft-start time option. It has the internal fixed soft-start time 1.3 ms, if the application needs longer soft-start time, the external SS pin can be used to achieve it by connecting the external capacitor.The TPS568230 is available in a 20-pin 3.0-mm x 3.0-mm HotRod™ package and the junction temperature is specified from -40oC to 125oC.

Features

  • Input voltage range: 4.5 V to 18 V
  • D-CAP3™ architecture control for fast transient response
  • Output voltage range: 0.6 V to 7 V
  • 1% feedback voltage accuracy (25°C)
  • Continual output current: 8 A
  • Integrated 19.5-mΩ and 9.5-mΩ RDS(on) internal power switch
  • ULQ™ operation to enable long battery life during system standby
  • Eco-Mode™, OOA and FCCM mode selectable for light load running by MODE pin
  • 600-kHz, 800-kHz and 1-MHz selectable switching frequency by MODE pin
  • OOA light-load operation with switching frequency over 25 kHz
  • Large duty operation support
  • Adjustable soft start time by SS pin
  • Power good indicator
  • Built-in output discharge function
  • Cycle-by-cycle over current protection
  • Non-latched for OC, OV, UV, OT and UVLO protections
  • Small 3.0-mm × 3.0-mm HotRod™ QFN package

Typical applications

  • Distributed power systems
  • DTV and STB, server and storage
  • Telecom and networking, point-of-load (POL)
  • IPCs, factory automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.68 µH, 20.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current20.9 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance3.1 mΩ
Self Resonant Frequency105 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability