Topology | Buck Converter |
Input voltage | 4.5-28 V |
Switching frequency | 550-1300 kHz |
Output 1 | 13 V / 8 A |
IC revision | 1.0 |
The TPS56837 is a high-efficiency, easy-to-use, synchronous buck converter with a wide input voltage range of 4.5 V to 28 V, and supports up to 8-A continuous output current at output voltages between 0.6 V and 13 V.The TPS56837 uses D-CAP3 control mode to provide fast transient response, good line and load regulation, no requirement for external compensation, and supports low equivalent series resistance (ESR) output capacitors like MLCC.The TPS56837 operates at Eco-mode to attain high efficiency at light load with three selectable switching frequencies: 550 kHz, 880 kHz, and 1300 kHz and selectable current limit through MODE pin configuration. The TPS56837 has adjustable soft-start time with default 1.8 ms by SS pin.The TPS56837 provides complete non-latched OV (overvoltage), UV (under voltage), OC (overcurrent), OT (overtemperature) and UVLO (under voltage lockout) protections combined with power-good indicator and output discharge function features.The TPS56837 is available in a 10-pin 3.0-mm × 3.0-mm Hot Rod QFN package, and the junction temperature is specified from –40°C to 150°C.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744325330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | 16.6 | 5 | 15 | 5.9 | 54 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744325330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|