Topology | Buck Converter |
Input voltage | 4.5-17 V |
Output 1 | 1.1 V / 12 A |
IC revision | C |
The TPS56X20 is a synchronous DC-DC converter IC (integrated circuit) with a voltage scaling control to power up micro-processors (MCUs) requiring core voltage (VCORE) tune-ups. After the initial power-up, the output voltage can be programmed/scaled by VID codes sent over an I2C compatible bus. This step-down (buck) converter employs an adaptive on-time D-CAP2 mode control which provides a very fast transient response with no external components.Unlike traditional voltage-/current-mode controls, the D-CAP2 supports seamless transition between PWM mode for higher load and Eco-mode™ for light load. Eco-mode maintains high efficiency in light-load.
– Input Voltage Range: 4.5V to 17V
– Switching Frequency: 500kHz
– Optimized for a 1.0μH to 2.2μH Inductor
– Output Voltage (VID): 0.6V to 1.87V in 10mV
– Auto-Skip Eco-mode™ ON/OFF (Light-load)
– Current Limit Target: 40% to 160%
– Enabling IC, Reading-back Power-good
– Hiccup Mode Protection ON/OFF
_ IC Terminal Features
– Start-up by Using External Resistors Output Voltage with VFB Pin: 0.6V to 1.87V
– Adjustable Soft-start,Monotonic Pre-Biased Start-up
– Power-good
– I2C Address Programming (2bits)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744311150 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 13.8 | 4.5 | 14 | 6.6 | 72 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744311150 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|