IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TPS60402 | Demoboard TIDA-00167

Isolated Ultra-Low Power Design for 4 to 20 mA Loop Powered Transmitters

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage4.5 V
Output 14.2 V
IC revisionE2

Description

The objective of this design is to provide a turn-key solution able to power the electronics of isolated loop powered 4 to 20 mA transmitters or other low power applications with limited input current budget. It addresses the key requirements of such applications like operating over wide input voltage range, providing isolated and no-isolated noise-free outputs and offering a complete set of protection features. Multiple test points on the board, a dual layer - single side populated construction and a comprehensive documentation enable easy testing, modification and optimization by the user.

Watch the TIDA-00349 Overview video, covering the same isolated power topology as used in the TIDA-00167 NOW

Features

  • Operates over a wide input voltage range from 8 to 33
  • Provides isolated and non-isolated 3.3V rails, selectable between low Iq LDOs and high PSRR LDOs
  • Highly efficient isolated DC/DC converter with constant switching frequency achieves more than 70% efficiency at 5 to 8 mW load
  • Contains input surge protection (EN 61000-4-5: ±1 kV), reverse protection, current limiters for hot-plug and surge and protects a transmitters loop current sense circuit
  • On-board ripple filter to address conducted EMI requirements (EN 55011) and decoupling from loop current
  • Fully functional board which can easily be tested, modified and optimized

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750314839
Transformer
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Transformer