IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS61022

TPS61022 8-A Boost converter with 0.5-V ultra-low input voltage

Overview

TopologyBoost Converter
Input voltage0.5-5.5 V
Output 15.5 V / 3 A
IC revisionREVISED MARCH 2019

Description

The TPS61022 provides a power supply solution for portable equipment and IoT devices powered by various batteries and super capacitors. The TPS61022 has minimum 6.5-A valley switch current limit over full temperature range. With a wide input voltage range of 0.5 V to 5.5 V, the TPS61022 supports supercapacitor backup power applications, which may deeply discharge the supercapacitor. The TPS61022 operates at 1-MHz switching frequency when the input voltage is above 1.5 V. the switching frequency decreases gradually to 0.6 MHz when the input voltage is below 1.5 V down to 1 V. A MODE pin sets the TPS61022 operating either in power-save mode or forced PWM mode in light load condition. The TPS61022 only consumes a 26-μA quiescent current from VOUT in light load condition. During shutdown, the load is completely disconnected from the input power. The TPS61022 has 5.7-V output overvoltage protection, output short-circuit protection, and thermal shutdown protection.

Features

  • Input voltage range: 0.5 V to 5.5 V
  • 1.8-V Minimum input voltage for start-up
  • Output voltage setting range: 2.2 V to 5.5 V
  • Two 12-mΩ (LS) / 18-mΩ (HS) MOSFETs
  • 8-A Valley switching current limit
  • 94.7% Efficiency at VIN = 3.6 V, VOUT = 5 V and IOUT = 3 A
  • 1-MHz Switching frequency when VIN > 1.5 V and 0.6-MHz switching frequency when VIN < 1 V
  • ±2.5% Reference voltage accuracy over –40°C to +125°C
  • Pin-selectable auto PFM operation mode or forced PWM operation mode at light load
  • Pass-through mode when VIN > VOUT
  • True disconnection between input and output during shutdown
  • Output overvoltage and thermal shutdown protections
  • Output short-circuit protection
  • 2-mm × 2-mm VQFN 7-pin package

Typical applications

  • USB port
  • SuperCap backup, GPRS power supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 14.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current14.8 A
Saturation Current @ 10%5.5 A
Saturation Current @ 30%11.5 A
DC Resistance4.75 mΩ
Self Resonant Frequency158 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability