Topology | Boost Converter |
Input voltage | 1.8-5.5 V |
Output 1 | 5.5 V / 5 A |
IC revision | MARCH 2023 |
The TPS61033 is a synchronous boost converter providing a power supply solution for portable equipment and smart devices powered by various batteries and other power supply. During shutdown, the TPS61033 is completely disconnected from the input power and only consumes a 0.1-μA current to achieve long battery life.
Input voltage range: 1.8 V to 5.5 VOutput voltage range: 2.2 V to 5.5 VValley switching current limit up to 5 APin-selectable auto PFM or forced PWM mode at light loadTrue disconnection between input and output during shutdown
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2 | Single | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 3 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
61300211121 | SPEC | |
61300311121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|