Topology | Flyback Converter |
Input voltage | 2.5-6 V |
Switching frequency | 650-1200 kHz |
Output 1 | 18.5 V |
IC revision | E1 |
The TPS61087 is a high-frequency, high-efficiency DC-DC converter with an integrated 3.2-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors and provides fast transient response. The external compensation allows optimization of the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at startup.