Topology | Buck-Boost Converter |
Input voltage | 0.7-5.5 V |
Output 1 | 5.4 V / 1.7 A |
The TPS61094 is a synchronous bi-directional buck/boost converter with bypass switch. The device provides a power supply solution for smart meter and super capacitor backup power applications.The TPS61094 has a wide input voltage range and output voltage up to 5.5 V. When the TPS61094 works in Buck mode and charges the supercap, the charging current and the termination voltage are programmable with two external resistors. When the TPS61094 works in Boost mode, the output voltage is programmable with an external resistor
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438356022 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 2.2 | 6.2 | 7.9 | 29 | 34 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74438356022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|