Topology | Boost Converter |
Input voltage | 0.15-5.5 V |
Output 1 | 5.5 V |
TPS61299EVM-103 is an evaluation module for the TPS61299 boost converter with 95-nA quiescent current. TPS61299 is ideal for low quiescent products powered an alkaline or coin battery. Output voltage and fast transient mode can be selected by changing the jumper cap position.
95-nA low quiescent current5-mA to 1.5-A input current limit version available1.8-V to 5.5-V output voltage and fast transient mode selectable via VSELAuto pass-through when VIN > VOUTTrue disconnection during shutdown
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 3 | Single | Pin Header | Straight | 3 | Bag | ||
61300611121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 6 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
61300311121 | SPEC | |
61300611121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|