IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments TPS613222A

TPS61322xx 6.5-μA Quiescent Current, 1.8-A Switch Current Boost Converter

Overview

TopologyBoost Converter
Input voltage3-4.35 V
Output 15 V / 1.8 A
IC revisionB

Description

The TPS61322xx is a synchronous boost converter with only 6.5-μA quiescent current. The TPS61322xx provides a power-supply solution for products powered by alkaline battery, NiMH rechargeable battery, or one-cell Li-ion battery. The boost converter is based on a hysteretic control topology using synchronous rectification to obtain maximum efficiency at minimal quiescent current. The TPS61322xx also allows the use of small external inductor and capacitors. Higher than 90% efficiency is achieved at 10mA load from 1.5-V input to 2.2-V output conversion. The TPS61322xx can also support high output current applications with an external schottky diode. The TPS613222A provides higher than 500 mA output current capability at 3.0 V input voltage to 5.0 V output voltage conversion with an external schottky diode in parallel with the internal rectifier FET. The output voltage is set internally to a fixed output voltage from 1.8 V to 5.5 V in increment of 0.1 V. Thus it only needs two external components to get the desired output voltage. The TPS61322xx also implements thermal shutdown protection function. The TPS61322xx is available in a 2.9-mm × 1.3-mm 3-pin SOT package or a 2.9-mm × 1.6-mm 5-pin SOT package.

Features

  • Operating Input Voltage Range: 0.9 V to 5.5 V
  • Output Voltage Range: 1.8 V to 5.5 V
  • 6.5-μA Quiescent Current into VOUT Pin
  • ±3% Output Voltage Accuracy over Temperature
  • Minimum Switch Peak Current Limit:
    • 0.42 A for TPS613223A
    • 0.5 A for TPS61322
    • 0.75 A for TPS613221A and TPS613226A
    • 1.10 A for TPS613222A
  • Higher than 90% Efficiency at 10 mA Load from 1.5-V to 2.2-V Conversion
  • Thermal Shutdown Protection
  • 2.9-mm x 1.3-mm 3-pin SOT Package and 2.9-mm x 1.6-mm 5-pin SOT Package

Typical applications

  • Medical Equipment
  • Tablet
  • 1-cell to 3-cell Alkaline or NiMH Battery Powered Applications
  • Gaming Control
  • Portable Personal Electronics

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
V
(V)
Mount Samples
74438335022SPEC
9 files WE-MAPI SMT Power Inductor 2.2 3 4.2 94 45 80 SMT
74438335047SPEC
9 files WE-MAPI SMT Power Inductor 4.7 2.4 3.7 141 30 80 SMT
74438335100SPEC
9 files WE-MAPI SMT Power Inductor 10 1.25 2.75 446 21 80 SMT
Order Code Data­sheet Simu­lation
74438335022SPEC
74438335047SPEC
74438335100SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
V
(V)
Mount Samples