Topology | Buck Converter |
Input voltage | 2.5-6 V |
Switching frequency | 1500-2500 kHz |
Output 1 | 1.2 V / 2 A |
IC revision | 00 |
The TPS62097 device is a synchronous step-down converter optimized for high efficiency and noise critical applications. The devices focus on high efficiency conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load. The switching frequency is selectable in the range of 1.5 MHz to 2.5 MHz by an external resistor. iDCS-Control is able to be operated in forced PWM mode for low noise operation with a fixed switching frequency.To address the requirements of system power rails, the internal compensation circuit allows a large selection of external output capacitor values in excess of 150 µF. To control the inrush current during the startup, the device provides a programmable soft startup by an external capacitor connected to the SS/TR pin. The SS/TR pin is also used in voltage tracking configurations. The device integrates short circuit protection, power good and thermal shutdown features. The device is available in a 2-mm × 2-mm VQFN package
iDCS-Control TopologyForced PWM or Power Save ModeUp to 97% Efficiency2.5-V to 6.0-V Input Voltage0.8-V to VIN Adjustable Output Voltage1.8-V and 3.3-V Fixed Output Voltage±1% Output Voltage AccuracyHiccup Short Circuit ProtectionProgrammable Soft StartupOutput Voltage TrackingSelectable Switching Frequency100% Duty Cycle for Lowest DropoutOutput DischargePower Good OutputThermal Shutdown Protection–40°C to 125°C Operating Junction TemperatureAvailable in 2-mm × 2-mm VQFN Package
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438334010 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 1 | 4.75 | 8.4 | 42.1 | 80 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438334010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|