Topology | Buck Converter |
Input voltage | 9-17 V |
Output 1 | 5 V / 4 A |
IC revision | E1 |
This reference design allows easy system integration of a USB Type-C™ power supply that supports voltage margining. Efficiently converting power from a common 9-, 12- or 15-V adaptor to the USB Type-C port, the TPS62136 step-down converter directly accepts the digital signal of a microcontroller (MCU) to change its output voltage from the USB standard 5 V to a higher, programmable voltage. This output-voltage slew rate meets USB Type-C specifications. Especially useful for smartphone battery fast-charging applications in docking stations, this higher voltage allows more power at up to 4 A of current to be delivered across the USB Type-C cable.
Output Voltage Accuracy ± 1% (PWM mode)Input Voltage Range: 3 V to 17 VQuiescent Current 18 µA TypOutput Voltage from 0.8 V to 12 VAdjustable Soft-StartForced PWM or PWM/PFM operationTypical switching frequency of 1 MHz in forced PWMPrecise ENABLE input allowsUser-Defined Undervoltage LockoutExact Sequencing
100% Duty Cycle ModeAutomatic Efficiency Enhancement AEE™DCS-Control™ TopologyAvailable with Active Output DischargeOptional HICCUP Overcurrent ProtectionPower Good OutputAvailable in 3-mm x 2-mm VQFN Package
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438357022 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 2.2 | 7.1 | 9.2 | 22 | 35 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74438357022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|