| Topology | Buck Converter |
| Input voltage | 200-400 V |
| Output 1 | 5 V / 0.1 A |
| IC revision | A |
This reference design is a compact and thermally efficient design intended to be used as a bias supply for half-bridge converters. A DCM Flyback with UCC3813-4 controller is used to generate two isolated 12V supplies for half-bridge converter primary driving circuitry. One 5V is generated at the secondary side for secondary rectifier driving circuitry and controller. The second winding at secondary side can be used to sense input voltage level while the Flyback converter is operating.
Remarks: Schematic and BOM is added with Test Procedure PDF
200VDC to 400VDC input, two isolated 12V output at primary side and one 5V output at secondary sideLess than 30 degree C temperature rise on all partsInput voltage sensing circuit included1" x 1.5" x 0.5" board dimensionTest report available
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | |||
| 885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | |||
![]() | 744025002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | 2828 | -40 °C up to +125 °C | – | – | – | 2.8 | 2.8 | 2.8 | – | – | 2.2 | 1.8 | 2.4 | 130 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012205037 | SPEC | ||
| 885012207026 | SPEC | ||
![]() | 744025002 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
|---|