Topology | Buck Converter |
Input voltage | 9 V |
Switching frequency | 1800-2250 kHz |
Output 1 | 2.8 V |
IC revision | A |
The TIDA-01002 reference design provides uncompressed, 1 megapixel, HDR, YUV422 video for use in ADAS and infotainment systems. It uses TIs FPD-Link III SerDes technology and the ON Semiconductor® AS0140AT CMOS Imager to transmit video data, bidirectional control signals and power all over a single coax cable. This design can be used for a surround view systems and rear view camera or as a replacement for analog or ethernet cameras.
Space-Optimized Design Fits on a Single PCB (20mm × 20 mm)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74479889310 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | 10 | 600 | 800 | 500 | 500 | 20 | High Saturation Current | 1.2 | 2 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74479889310 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | Samples |
---|