Topology | Buck Converter |
Input voltage | 3.2-3.4 V |
Output 1 | 0.88 V / 3.1 A |
Output 2 | 2.5 V / 0.5 A |
Output 3 | 1.1 V / 0.5 A |
IC revision | A |
This reference design addresses Xilinx versal adaptive compute acceleration platform (ACAP) requirements and consists of a power management integrated circuit (PMIC) for system-rails, plus a multiphase controller and power stages to support higher current processor loads. On-board dynamic loads on the critical outputs allow testing to Xilinx's demanding power requirements. PMP22165 along with the TPS53681 EVM is a tested solution offering performance with cost-optimized components to meet processor requirements for Versal’s most common use cases one and three.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744383360047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | 0.47 | 7.55 | 9.8 | 18 | 99 | 80 | SMT | ||
![]() | 691214110002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744383360047 | SPEC | |
![]() | 691214110002 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples |
---|