Topology | Buck Converter |
Input voltage | 5 V |
Output 1 | 3.3 V |
IC revision | E1 |
This reference design demonstrates a small form-factor Controller Access Network (CAN)-to-Ethernet converter using the TM4C129XNCZAD 32-bit ARM® Cortex™-M4F MCU. Supporting 10/100 Base-T compliant with IEEE 802.3 standard, this reference design is useful for industrial drives monitoring and control, as well as Supervisory Control and Data Acquisition (SCADA) systems. The same hardware can be used as a CAN-to-Ethernet gateway or bridge with simple changes in the firmware. The gateway application is useful for monitoring remote CAN networks over Ethernet, while the bridge application is useful for coupling CAN networks via the the internet or local area netowork (LAN).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744029100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 0.65 | 0.5 | 40 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|