Topology | Buck Converter |
Input voltage | 25-6 V |
Output 1 | 1.8 V / 0.8 A |
Output 2 | 1.2 V / 0.8 A |
IC revision | October 2016 |
The TPS62410Q1-EVM evaluation module (EVM) (Figure 1) helps designers evaluate the operation andperformance of the TPS62410-Q1 dual step-down converter. The TPS62410Q1-EVM contains twosynchronous buck converters that operate at an output of 1.2 V and 1.8 V. The input of the dual stepdown converter can range from 2.5 V to 6 V. Additionally, both buck converters operate at a fixedswitching frequency of 2.25 MHz, with the option of entering a Power Save Mode to maintain highefficiency.
Dual Buck ConverterInput Voltage Range: 2.5V to 6VOutput Current Limit: 2 x 800mAFixed Switching Frequency: 2.25MHzPower Save Mode at Light Load Currents
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 78438335022 | SPEC | 8 files | WE-MAIA SMT Power Inductor | 2.2 | 3 | 2.5 | 4.2 | 108 | 45 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 78438335022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|