Topology | Buck Converter |
Input voltage | 6 V |
Output 1 | 3 V |
IC revision | A |
This reference design is built to enable multiple room comfort control in connected HVAC systems. Sensing temperature, humidity, and pressure allows independent monitoring and air-flow adjustment in each zone. This TI Design converts a constant air volume (CAV) into a variable air volume (VAV) system. Collected data can be transmitted wirelessly to the smart thermostat or gateway. Onboard sensors can be employed to allow predictive maintenance, shorten technical troubleshooting time, and reduce overall energy consumption. Long battery life allows the smart damper to run for many years without the need to spend time and money on battery replacement.
Remark: BOM & Schematic PDF are added with main PDF.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205037 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205037 | SPEC | ||
61300211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|