| Topology | Buck Converter |
| Input voltage | 2.4-5.5 V |
| Output 1 | 4 V / 2 A |
| IC revision | A |
The TPS6282x is an ease-to-use synchronous stepdown DC-DC converters family with a very low quiescent current of only 4 μA. Based on the DCS-Control™ topology, it provides a fast transient response. The internal reference allows to regulate the output voltage down to 0.6 V with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C. The whole pin-to-pin and BOM-to-BOM compatible device family can be used with a small 470-nH inductor to deliver a scalable 2-A to 3-A power supply solution. The TPS6282x includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery runtime. The device features a Power Good signal and an internal soft start circuit. It is able to operate in 100% mode. For fault protection, it incorporates a HICCUP short circuit protection as well as a thermal shutdown. The device is available in a 6-pin 1.5 x 1.5-mm QFN package, offering the highest power density solution.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744373240047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 0.47 | 8.7 | 10.4 | 19.6 | 14 | 122 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744373240047 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|