Topology | Buck Converter |
Input voltage | 1.8-6.5 V |
Output 1 | 3.3 V / 0.75 A |
IC revision | E1 |
The TPS62840 is a high efficiency step-down converter with ultra-low operating quiescent current of typically 60 nA. The device contains special circuitry to achieve just 150 nA IQ in 100% mode to further extend battery life near the end of discharge.The device uses DCS-Control to cleanly power radios and operates with a typical switching frequency of 1.8 MHz. In Power-Save Mode the device extends the light load efficiency down to a load current range of 1-µA and below.16 predefined output voltages can be selected by connecting a resistor to pin VSET, making the device flexible for various applications with a minimum amount of external components.The device’s STOP pin immediately eliminates any switching noise in order to take a noise-free measurement in test & measurement systems.The TPS6284x provides an output current of up to 750 mA. With an input voltage of 1.8 V to 6.5 V, the device supports multiple power sources such as 2S to 4S Alkaline, 1S to 2S Li-MnO2 or 1S Li-Ion/Li-SoCl2.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 3 | Single | Pin Header | Straight | 3 | Bag | ||
61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 4 | Single | Pin Header | Straight | 3 | Bag | ||
61000821121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | 8 | Dual | Pin Header | Straight | 3 | Tube | ||
61301011821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | 10 | Single | Socket Header | Straight | 3 | Tray |
Order Code | Datasheet | |
---|---|---|
61300311121 | SPEC | |
61300411121 | SPEC | |
61000821121 | SPEC | |
61301011821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|