| Topology | Buck Converter |
| Input voltage | 3-17 V |
| Output 1 | 55 V / 1 A |
| IC revision | FEBRUARY 2024 |
This reference design implements a powered device (PD) to demonstrate Power over Data Lines (PoDL) in automotive applications. The design uses a DP83TG720S-Q1 1000MBit/s single-pair Ethernet (SPE) PHY with the option to switch to the DP83TC812S-Q1 SPE PHY for 100MBit/s operation. A coupling and decoupling network is used to split the data and power on the single-pair ethernet (SPE) cable.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 78438335022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 2.2 | 2.5 | 4.2 | 108 | 45 | 3 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 78438335022 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | Samples |
|---|