Topology | Positive to Negative Converter |
Input voltage | 8.8-14 V |
Switching frequency | 1400-1600 kHz |
Output 1 | -5 V |
IC revision | A |
The TPS63710 is an inverting step-down dc-dc converter generating a negative output voltage down to -5.5 V. It provides an output current up to 1 A, depending on the input-voltage to output-voltage ratio. Its filtered reference system gives low 1/f noise which is required in high performance telecommunication systems. The TPS63710 operates with a fixed-frequency PWM control topology. It has an internal current limit and a thermal shutdown. The input voltage range of 3.1 V to 14 V allows the TPS63710 to be used in a variety of applications where a negative output voltage is generated from a, in absolute value, higher positive input voltage. Synchronous rectification provides high efficiency especially for small output voltages like -1.8 V, which are typically used as a negative supply voltage for high performance DACs and ADCs. A fixed switching frequency of 1.5 MHz allows the use of small external components and enables a small total solution size. The TPS63710 comes in a 3-mm × 3-mm WSON package that provides good thermal performance in applications running at high ambient temperature.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438357047 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 4.7 | 5.1 | 8.2 | 39.9 | 24 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74438357047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|