Topology | Buck Converter |
Input voltage | 3.3 V |
Output 1 | 1.1 V |
Output 2 | 0.88 V |
Output 3 | 2.5 V |
IC revision | A |
This reference design addresses Xilinx Versal adaptive compute acceleration platform (ACAP) requirements and consists of a power management integrated circuit (PMIC) for system rails plus a multiphase controller and power stages to support higher current processor loads. On-board dynamic loads on the critical outputs allow testing to Xilinx's demanding power requirements. PMP22165 along with the TPS53681 EVM is a tested solution offering performance with components to meet processor requirements for Versal’s most common use cases one and three.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744383360047 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | 0.47 | 7.55 | 9.8 | 18 | 99 | 80 | SMT | ||
![]() | 691214110002 | SPEC | – | 6 files | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744383360047 | SPEC | |
![]() | 691214110002 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|