| Topology | Boost Converter |
| Input voltage | 2.7-5.5 V |
| Switching frequency | 1250-1500 kHz |
| Output 1 | -5 V / 0.26 A |
| Output 2 | 8 V / 0.4 A |
| IC revision | C |
The TPS6513x is dual-output DC-DC converter generating a positive output voltage up to 15 V and a negative output voltage down to –15 V with output currents in a 200-mA range in typical applications, depending on input voltage to output voltage ratio. With a total efficiency up to 85%, the device is ideal for portable battery-powered equipment. The input voltage range of 2.7 V to 5.5 V allows the TPS65130/1 to be directly powered from a Li-ion battery, from 3 cells NiMH/NiCd or alkaline batteries. The TPS6513x comes in a small 4-mm × 4-mm VQFN-24 package. Together with a minimum switching frequency of 1.25 MHz, the device enables designing small power supply applications because it requires only a few small external components.
The converter operates with a fixed frequency PWM control topology and, if power-save mode is enabled, it uses a pulse-skipping mode at light-load currents. It operates with only 500-µA device quiescent current. Independent enable pins allow power-up and power-down sequencing for both outputs. The device has an internal current limit overvoltage protection and a thermal shutdown for highest reliability under fault conditions.
· Dual Adjustable Output Voltages Up to +15 V and Down to –15 V
· 800-mA Typical Switch Current Limit at Boost and Inverter Main Switches at TPS65130
· 2-A Typical Switch Current Limit at Boost and Inverter Main Switches at TPS65131
· Up to 89% Efficiency at Positive Output Voltage Rail
·Up to 81% Efficiency at Negative Output Voltage Rail
· Power-Save Mode for High Efficiency at Low Load Currents
· Independent Enable Inputs for Power Up and Power Down Sequencing
· Control Output for External PFET to Support Completely Disconnecting the Battery
· 2.7-V to 5.5-V Input Voltage Range
· Minimum 1.25-MHz Fixed Frequency PWM Operation
· Thermal Shutdown
· Overvoltage Protection on Both Outputs
· 1-μA Shutdown Current
· Small 4 mm x 4 mm QFN-24 Package (RGE)
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744031004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.2 | 0.9 | 75 | SMT |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
|---|