Topology | Buck Converter |
Input voltage | 12 V |
Switching frequency | 500-750 kHz |
Output 1 | 15 V / 1.5 A |
Output 2 | 3.3 V / 2.5 A |
IC revision | C |
The TPS65162 is a compact LCD bias IC with two high-speed operational amplifiers for the Vcom supply. The high current capability of the device is ideal for large LCD-monitor and LCD-TV applications.The TPS65162 generates all four voltage rails for a TFT LCD (Vs, Vlogic, VGH and VGL) and includes two opamps to generate the VCOM supply rail. An input-to-output isolation switch is integrated into the device, providing short-circuit protection for the boost converter. A current-limit function is implemented in the input-tooutput isolation switch to allow soft turn-on during start-up. The device also features gate voltage shaping for improved TFT-LCD picture quality. The device consists of a boost converter to provide the source voltage Vs, and a step-down converter to provide the logic voltage for the system. A positive and a negative charge-pump driver provide adjustable regulated output voltages VGH and VGL to bias the TFT. Both boost and buck converter, as well as the charge-pump drivers, operate with a fixed switching frequency of 500 kHz or 750 kHz, selectable by the FREQ pin. The device includes adjustable power-on sequencing. The safety features of the device are overvoltage protection for boost converter, short-circuit protection for Vs, Vlogic and VGH, and thermal shutdown.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744066100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 3.9 | 4 | 20 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|