IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS652241-Q1 | Demoboard TPS65224Q1EVM

TPS652241-Q1 evaluation module

Overview

TopologyBuck Converter
IC revisionA

Description

The TPS65224Q1EVM board can be used to test, demonstrate, debug and configure the TPS6522x power management IC for automotive and industrial applications. The device onboard is TPS6522430-Q1 which has a 2+1+1 phase configuration for the buck converters with one 10A output and two 2A outputs.

Features

  • Input voltage range from 3V to 5.5V
  • Evaluation module can be powered with a bench power supply or USB-C
  • Onboard MSP432 to communicate with PMIC using the GUI via USB-C cable
  • Board can be reworked to support other TPS6522x devices

Typical applications

  • Industrial control and automation
  • Automotive infotainment and digital cluster, navigation systems, telematics, body electronics and lighting, Advanced driver assistance system (ADAS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability