Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 3.3 V / 0.2 A |
Output 2 | 5 V / 0.2 A |
IC revision | A |
The PMP10822 reference design utilizes two QR flyback, and four buck converters. The efficiency for the 12V and 24V flyback approaches 87%, while the 16V buck converter has efficiency greater than 89%
REMARK: Schematic and BOM is added
The 12V and 24V flyback converter's efficiency approaches 87% at full load, with an input of 120VACThe 16V buck converter's efficiency is greater than 89% at full load, with a 24V inputBoard length is approximately 3.45" x 4.95"Test report is available
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744030004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 0.48 | 0.5 | 100 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|