IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TPS71750DSET | Demoboard TIDA-01583

Ultra-Low Noise Bias Voltage Reference Design for Microbolometer Detectors in Thermal Cameras

Overview

TopologyOther Topology
IC revisionE1

Description

Uncooled microbolometer detectors require accurate and ultra-low noise bias voltages for their operation. Such requirements cannot be simply met by switching power supplies, LDO or DAC outputs. Enabled by Texas Instruments’ precision DAC, low noise precision amplifier and high PSRR, low noise LDO, this reference design demonstrates how to generate accurate and ultra-low noise programmable bias voltages and power supplies for uncooled microbolometer detectors at low cost.

Features

  • Total output noise < 4µVRMS from 0.1Hz to 1MHz
  • Voltage accuracy better than ±10mV
  • Based on a true 16-bit, R-2R DAC with buffered rail-to-rail voltage output
  • No. of output: four programmable voltage outputs
  • Easily scalable in terms of DAC resolution, voltage range, number of channels
  • Output current capability: 10mA (without BJT) and 75mA (with external BJT)

Typical applications

  • Wireless LAN, Bluetooth
  • Camera Sensor Power

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability