Topology | Other Topology |
Input voltage | 2.7-6.5 V |
IC revision | D |
The DRV8145H-Q1EVM evaluation module showcases the features and performance of the DRV8145H Hotrod. Featuring a fully integrated half-bridge driver intended for a wide range of automotive applications, it is intended for high current applications with a 4.5-V to 35-V operating voltage and a 46-A max output current.
46-A max output currentConfigurable slew rate and spread spectrum clocking for low EMIIntegrated current sense and regulation through IPROPIHardware PWM Control
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012105012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 1 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012105012 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|