Topology | Other Topology |
Input voltage | 5 V |
Output 1 | 3.3 V |
IC revision | E1 |
The TPS799xx family of low-dropout (LDO) low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40-µA (typical) ground current. The TPS799xx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a dropout voltage of 100 mV (typ) at 200-mA output. The TPS799xx uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. It is fully specified from TJ = –40°C to 125°C and is offered in low profile ThinSOT-23 and 2-mm × 2-mm SON packages, ideal for wireless handsets and WLAN cards.
Qualified for Automotive Applications
200-mA Low-Dropout (LDO) Regulator With Enable (EN)
Low I Q: 40 µA
Multiple Output Voltage Versions Available: Fixed Outputs of 1.2 V to 4.5 V Using
Innovative Factory EEPROM Programming
Adjustable Outputs from 1.2 V to 6.5 V
High PSRR: 66 dB at 1 kHz
Ultralow Noise: 29.5 µVRMS
Fast Start-Up Time: 45 µs
Stable With a Low ESR, 2-µF (Typ) Output Capacitance
Excellent Load/Line Transient Response
2% Overall Accuracy (Load/Line/Temperature)
Very Low Dropout: 100 mV
Thin SOT-23 and 2-mm × 2-mm SON-6 Packages
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206040 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012106018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 µF | ±20% | 16 | 0603 | -55 °C up to +85 °C | 10 | 0.05 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206040 | SPEC | ||
885012106018 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|