IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS7A74 | Demoboard LAUNCHXL-F28P65X

1.5-A low-dropout (LDO) linear regulator with programmable soft start

Overview

TopologyOther Topology
Input voltage1.7-6 V
Output 13.6 V / 1.5 A
IC revisionA

Description

The TPS7A74 low-dropout (LDO) linear regulator provides an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start up. The soft-start is monotonic and well-suited for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input allows for easy sequencing with external regulators. This complete flexibility allows a solution to be configured that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with special start-up requirements.A precision reference and error amplifier deliver 1.5% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 10 µF, and is fully specified for TJ = –40°C to +125°C. The TPS7A74 is offered in a small, 3-mm × 3-mm, WSON-8 package, yielding a highly compact, total solution size.

Features

  • VOUT range: 0.65 V to 3.6 V
  • Ultra-low VIN range: 0.65 V to 6 V
  • VBIAS range: 1.7 V to 6 V
  • Low dropout: 150 mV typical at 1.5 A, VBIAS = 5 V
  • Noise: 7.1 µVRMS
  • 70 dB at 1 kHz
  • 60 dB at 10 kHz
  • 55 dB at 100 kHz
  • 50 dB at 1 MHz
  • 1.5% accuracy over line, load, and temperature
  • Programmable soft-start provides linear voltage start-up
  • VBIAS permits low VIN operation with good transient response
  • UVLO on both IN and BIAS
  • Stable with any output capacitor ≥ 10 µF
  • Package: Small, 3-mm × 3-mm × 0.8-mm WSON-8

Typical applications

  • Microservers
  • Desktop and PC motherboards, Rugged PC laptops

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length2 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pins1 
–
–
Length2.44 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability