IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS7A8400RGRR | Demoboard TIDA-010128

High-Current (3A), High-Accuracy (1%), Low-Noise (4.4μVRMS), LDO Regulator

Overview

TopologyOther Topology
IC revisionE3

Description

This reference design describes a 20.8 GSPS sampling system using RF sampling analog-to-digital converters (ADCs) in time interleaved configuration. Time interleaving method is a proven and traditional way of increasing sample rate, however, matching individual ADCs offset, gain and sampling time mismatch is critical to achieve performance. The complexity of interleaving increases with higher sampling clock. The phase matching between the ADCs is one of the critical specifications to achieve better SFDR and ENOB. This reference design uses the noiseless aperture delay adjustment feature on ADC12DJ5200RF with a 19 fs precise phase control steps that eases 20.8 GSPS interleaving implementation. The reference design uses on-board low noise JESD204B clock generator based on LMK04828 and LMX2594 that meets 12 bit system performance requirement.

Features

  • 20.8 GSPS Time interleaved 12-bit RF-sampling ADCs
  • 6 GHz Analog front end
  • Fine sample clock phase adjustment (19 fs resolution)
  • Phase synchronization of multiple ADCs
  • Companion power reference design with a >85% efficiency at 12-V input
  • JESD204B supporting 8, 16, or 32 JESD lanes, data rates up to 12.8 Gbps per lane

Typical applications

  • Test and Measurement
  • Instrumentation, Medical, and Audio
  • Digital Loads: SerDes, FPGAs, and DSPs / High-Speed Analog Circuits: – VCO, ADC, DAC, and LVDS / Imaging: CMOS Sensors and Video ASICs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability