IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS82130SILR | Demoboard TIDA-01028

17-V Input 3-A Step-Down Converter MicroSiP™ Module with Integrated Inductor

Overview

TopologyBuck Converter
Input voltage3-17 V
Output 11.8 V / 3 A
IC revisionE3

Description

This reference design provides a practical example of interleaved RF-sampling analog-to-digital converters (ADCs) to achieve a 12.8-GSPS sampling rate. This is achieved by time-terleaving two RF-sampling ADCs. Interleaving requires a phase shift between the ADCs, which this reference design achieves using the Noiseless Aperture Delay Adjustment (tAD Adjust) feature of the ADC12DJ3200. This feature is also used to minimize mismatches typical of interleaved ADCs: maximizing SNR, ENOB, and SFDR performance. A low phase noise clocking tree with JESD204B support is also featured on this reference design, and it is implemented using the LMX2594 wideband PLL and the LMK04828 synthesizer and jitter cleaner.

Features

  • 3-mm × 2.8-mm × 1.5-mm MicroSiP™ Package
  • 3-V to 17-V Input Range
  • 3-A Continuous Output Current
  • DCS-Control™ Topology
  • Power Save Mode for Light Load Efficiency
  • 20-μA Operating Quiescent Current
  • 0.9-V to 6-V Adjustable Output Voltage
  • 100% Duty Cycle for Lowest Dropout
  • Power Good Output
  • Programmable Soft Start-up with Tracking
  • Thermal Shutdown Protection
  • –40°C to 125°C Operating Temperature Range

Typical applications

  • Telecom and Networking Applications
  • Solid State Drives
  • Industrial Applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size1210 
Operating Temperature -55 °C up to +125 °C
Length3.2 mm
Width2.5 mm
Height1.3 mm
Pad Dimension0.5 mm
Impedance @ 100 MHz30 Ω
Maximum Impedance50 Ω
Maximum Impedance900 MHz 
Rated Current 23000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size1812 
Operating Temperature -55 °C up to +125 °C
Length4.5 mm
Width3.2 mm
Height1.5 mm
Pad Dimension0.5 mm
Impedance @ 100 MHz880 Ω
Maximum Impedance940 Ω
Maximum Impedance108 MHz 
Rated Current 24000 mA
DC Resistance0.035 Ω
TypeHigh Current 
Check availability