IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments TPS92010

8-PIN HIGH-EFFICIENCY, OFFLINE LED LIGHTING CONTROLLER

Overview

TopologyFlyback Converter
Input voltage100-130 V
Switching frequency117-143 kHz
Output 117 V / 0.34 A

Description

The TPS92010 is a PWM controller with advanced energy features to provide high efficiency driving for LED lighting applications.

The TPS92010 incorporates frequency fold back and low power mode operation to reduce the operation frequency at light load and no load operations.

The TPS92010 is offered in the 8-pin SOIC (D) package. Operating junction temperature range is –40°C to 105°C.

Features

  • LED Lighting Current Driver Controller with Energy Saving Features
  • Quasi-Resonant Mode Operation for Reduced EMI and Low Switching Losses (Low Voltage Switching)
  • Low Standby Current for Deep Dimming Efficiency Power Consumption
  • Low Startup Current: 25 µA Maximum
  • Programmable Line and Load Overvoltage Protection
  • Provides Open LED Protection
  • Internal Overtemperature Protection
  • Current Limit Protection
  • Cycle-by-Cycle Power Limit
  • Primary-Side Overcurrent Hiccup Restart Mode
  • 1-A Sink TrueDrive™, –0.75-A Source Gate Drive Output
  • Programmable Soft-Start

Remarks:

  • From TPS92010EVM-631, inductor value choosen is 9.94mH.
  • From Using the TPS92010EVM-592 TRIAC Dimmable 6-W LEDDriver, Inductor value is not mentioned.

Typical applications

  • Drivers for Wall Washing
  • Residential LED Lighting Drivers for A19 E12/E26/27, GU10, MR16, PAR30/38 Integral Lamps
  • Overhead Lighting
  • Display Lighting
  • Drivers for Wall Sconces
  • Pathway Lighting
  • Architectural Lighting

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750310787SPEC
4 files MID-OLTI Offline Flyback Transformers for Texas Instruments 85 - 130 V (AC) 12 0.42 14.5 100 2.8 11.57:1:1.21 2000 17.96 20.3 14.3 THT EE16/8/5
750310784SPEC
Inductor 50 1875 10.16 8.26 9.78 THT EP7
Order Code Data­sheet Simu­lation
750310787SPEC
750310784SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples