Topology | Buck Converter |
Input voltage | 90-132 V |
Output 1 | 30 V / 0.12 A |
IC revision | B |
The PMP4389 is a 110Vac input non-isolate dimmable GU10 LED driver using TPS92075. It delivers 30V120mA output with high efficiency > 81% over input range. The PF>0.97. PMP4389 demonstrates perfect compatiblity with different dimmers. The overall size is limited in 26mmx18mmx16mm. PMP4389 also passes EMI guidelines.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447471222 | SPEC | 8 files | WE-TIS Radial Leaded Wire Wound Inductor | 2200 | 0.31 | 0.46 | 5700 | 0.74 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447471222 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|