Topology | Flyback Converter |
Input voltage | 90-145 V |
Output 1 | 32 V / 0.35 A |
IC revision | A |
The PMP6002 reference design is an isolated (flyback) dimmable LED Lighting Driver Controller using the TPS92210. This reference design accepts an input voltage from 90V - 145V. The output voltage is set to 32V and the LED string current to set to 350mA
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples | |
---|---|---|---|---|---|---|---|
![]() | 750311650 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Filter | |
![]() | 750811148 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples |
---|