Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 13 V / 0.35 A |
IC revision | A |
This reference design demonstrates low cost, high PF LED Driver solution for GU10, which includes single stage Flyback with Primary Side Control topology using TPS92310. The input range is 85~265Vac and output is 10V~13V 350mA.