IC manufacturers Texas Instruments

IC manufacturers (99)

Texas Instruments TPS92310 | Demoboard PMP8004

TPS92310 - 220VAC, 13W Isolated Flyback LED driver with PFC

Overview

TopologyFlyback Converter
Input voltage198-264 V
Output 132 V / 0.4 A
IC revisionSCH

Description

The main purpose of this reference design is to demonstrate a high performance offline flyback LED driver with PFC based on TPS92310. This LED driver is designed for converting an AC input to a regulated LED current. The operating conditions and performance of the reference design are as follows: ● 198VAC to 264VAC, 50Hz Input Voltage ● 28V to 34V LED Voltage ● 400mA Regulated LED Current ● 87% Typical System Efficiency ● High Power Factor > 0.9 ● Output Short-Circuit and Open-Circuit Protection

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750845150SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.MID-OLTI Offline Flyback Transformers for Texas Instruments 196 - 264 V (AC) 34 0.4 22 100 2.7 7.6:1:0.67 3750 18.9 21.9 15.24 THT EE16/8/5
Order Code Data­sheet Simu­lation
750845150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples